MITSUBISHI ELECTRIC Changes for the Better
Germany

Radio Noise Filter for FR-A741-5,5k to 7,5k; C1 20m, C2 100m

FA-Inverter: Filter

TypeRADIO NOISE FILTER
Rated Current (A) (fa_ger_79)27
Leakage Current (mA)6,8
Power Loss (W)12
Protection ClassIP20
SeriesFR-A741
Applicable InverterFR-A741-5.5K–7.5K

Product Dimensions & Weight

Width (mm)250
Height (mm)560
Depth (mm)60
Weight (kg)6

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B