MITSUBISHI ELECTRIC Changes for the Better
Germany

Radio Noise Filter for FR-A741-30k to 45k; C1 25m; C2 100m

FA-Inverter: Filter

TypeRADIO NOISE FILTER
Rated Current (A) (fa_ger_79)127
Leakage Current (mA)15,9
Power Loss (W)64
Protection ClassIP20
SeriesFR-A741
Applicable InverterFR-A741-30K–45K

Product Dimensions & Weight

Width (mm)470
Height (mm)815
Depth (mm)90
Weight (kg)18

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B