MITSUBISHI ELECTRIC Changes for the Better
Germany

Radio Noise Filter for FR-A741-18,5k to 22k; C1 20m; C2 100m

FA-Inverter: Filter

TypeRADIO NOISE FILTER
Rated Current (A) (fa_ger_79)65
Leakage Current (mA)12,2
Power Loss (W)37
Protection ClassIP20
SeriesFR-A741
Applicable InverterFR-A741-18.5K–22K

Product Dimensions & Weight

Width (mm)360
Height (mm)690
Depth (mm)80
Weight (kg)13

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B