MITSUBISHI ELECTRIC Changes for the Better
Germany

Radio Noise Filter for FR-A741-11k to 15k; C1 20m; C2 100m

FA-Inverter: Filter

TypeRADIO NOISE FILTER
Rated Current (A) (fa_ger_79)45
Leakage Current (mA)6,8
Power Loss (W)25
Protection ClassIP20
SeriesFR-A741
Applicable InverterFR-A741-11K–15K

Product Dimensions & Weight

Width (mm)300
Height (mm)690
Depth (mm)70
Weight (kg)8,5

Conformity

CECOMPLIANT

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B