MITSUBISHI ELECTRIC Changes for the Better
Germany

Radio Noise Filter for FR-E840-380/440; C1 20m, C2 100m

FA-Inverter: Filter

TypeRADIO NOISE FILTER
Rated Current (A) (fa_ger_79)75
Leakage Current (mA)7
Power Loss (W)56
Protection ClassIP20
SeriesFR-E800 SERIES
Applicable InverterFR-E840-380/440

Product Dimensions & Weight

Width (mm)221
Height (mm)408
Depth (mm)60
Weight (kg)4,05

Conformity

CECOMPLIANT
UL/cULDESIGNED ACCORDING TO UL

Product Packaging

Cardboard (g)1593,16
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)119
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO