MITSUBISHI ELECTRIC Changes for the Better
Germany

du/dt Filter for 400V Inverters; max. 93A; FT=2-16kHz; (W*H*D) 190*240*100mm

FA-Inverter: Filter

TypeDU/DT FILTER
Rated Current (A) (fa_ger_79)93
Power Loss (W)75
Protection ClassIP00
SeriesALL
Rated Capacity (kW)200V: 22, 230V: -, 400V: 45

Product Dimensions & Weight

Width (mm)190
Height (mm)240
Depth (mm)100
Weight (kg)7,4

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Product Packaging

Cardboard (g)3000
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO