MITSUBISHI ELECTRIC Changes for the Better
Germany

du/dt Filter for 400V Inverters; max. 610A; FT=2-16kHz; (W*H*D) 240*325*230mm

FA-Inverter: Filter

TypeDU/DT FILTER
Rated Current (A) (fa_ger_79)610
Power Loss (W)380
Protection ClassIP00
SeriesALL
Rated Capacity (kW)200V: -, 230V: -, 400V: 315

Product Dimensions & Weight

Width (mm)240
Height (mm)325
Depth (mm)230
Weight (kg)37

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Product Packaging

Cardboard (g)3000
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO