MITSUBISHI ELECTRIC Changes for the Better
Germany

du/dt Filter for 400V Inverters; max. 330A; FT=2-16kHz; (W*H*D) 240*220*240mm

FA-Inverter: Filter

TypeDU/DT FILTER
Rated Current (A) (fa_ger_79)330
Power Loss (W)240
Protection ClassIP00
SeriesALL
Rated Capacity (kW)200V: 90, 230V: -, 400V: 160

Product Dimensions & Weight

Width (mm)240
Height (mm)220
Depth (mm)240
Weight (kg)32

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Product Packaging

Cardboard (g)3000
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO