MITSUBISHI ELECTRIC Changes for the Better
Germany

du/dt Filter for 400V Inverters; max. 25A; FT=2-16kHz; (W*H*D) 125*140*80mm

FA-Inverter: Filter

TypeDU/DT FILTER
Rated Current (A) (fa_ger_79)25
Power Loss (W)45
Protection ClassIP00
SeriesALL
Rated Capacity (kW)200V: 5,5, 230V: 5,5, 400V: 11

Product Dimensions & Weight

Width (mm)125
Height (mm)140
Depth (mm)80
Weight (kg)2,5

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Product Packaging

Cardboard (g)100
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO