MITSUBISHI ELECTRIC Changes for the Better
Germany

du/dt Filter for 400V Inverters; max. 124A; FT=2-16kHz; (W*H*D) 190*170*150mm

FA-Inverter: Filter

TypeDU/DT FILTER
Rated Current (A) (fa_ger_79)124
Power Loss (W)110
Protection ClassIP00
SeriesALL
Rated Capacity (kW)200V: 30, 230V: -, 400V: 55

Product Dimensions & Weight

Width (mm)190
Height (mm)170
Depth (mm)150
Weight (kg)8,2

Conformity

CECOMPLIANT
UKCANON-COMPLIANT

Product Packaging

Cardboard (g)1200
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO