Type | RADIO NOISE FILTER |
---|---|
Rated Current (A) (fa_ger_79) | 16 |
Leakage Current (mA) | <3,5 |
Power Loss (W) | 14 |
Protection Class | IP00 |
Series | FR-D700 SERIES |
Applicable Inverter | FR-D740-050/080SC |
Width (mm) | 114 |
---|---|
Height (mm) | 168 |
Depth (mm) | 45 |
Weight (kg) | 0,9 |
CE | COMPLIANT |
---|---|
UL/cUL | DESIGNED ACCORDING TO UL |
Cardboard (g) | 209,13 |
---|---|
Other paper (g) | 0 |
Aluminum (g) | 0 |
Steel (g) | 0 |
Styrofoam (g) | 0 |
Other plastic (g) | 26,46 |
Wood (g) | 0 |
Glass (g) | 0 |
Others (g) | 0 |
REACH Limit Exceeded | NO |
---|---|
Dangerous Goods Class | NO |
RoHS Compliance | COMPLIANT |
WEEE | B2B |