MITSUBISHI ELECTRIC Changes for the Better
Germany

Radio Noise Filter for FR-D740-050/080-EC; FR-CS84-050–080; C1 20m; C2 100m

FA-Inverter: Filter

TypeRADIO NOISE FILTER
Rated Current (A) (fa_ger_79)16
Leakage Current (mA)<20
Power Loss (W)14
Protection ClassIP00
SeriesFR-D700 SERIES, FR-CS80 SERIES
Applicable InverterFR-CS84-050–080, FR-D740-050/080SC

Product Dimensions & Weight

Width (mm)114
Height (mm)168
Depth (mm)45
Weight (kg)0,92

Conformity

CECOMPLIANT
UL/cULDESIGNED ACCORDING TO UL

Product Packaging

Cardboard (g)209,13
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)26,46
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO