MITSUBISHI ELECTRIC Changes for the Better
Germany

Radio Noise Filter for FR-CS84-012 to 022-60; C1: 20m, C2: 50m

FA-Inverter: Filter

TypeRADIO NOISE FILTER
Rated Current (A) (fa_ger_79)6
Leakage Current (mA)5
Power Loss (W)6
Protection ClassIP00
SeriesFR-CS80 SERIES
Applicable InverterFR-CS84-012–022

Product Dimensions & Weight

Width (mm)70
Height (mm)168
Depth (mm)55
Weight (kg)0,51

Conformity

CECOMPLIANT
UL/cULDESIGNED ACCORDING TO UL

Product Packaging

Cardboard (g)227,6
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)49
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO