MITSUBISHI ELECTRIC Changes for the Better
Germany

Radio Noise Fiter for FR-A&F-00930; C1 20m; C2 100m

FA-Inverter: Filter

TypeRADIO NOISE FILTER
Rated Current (A) (fa_ger_79)120
Leakage Current (mA)<30
Power Loss (W)44,9
Protection ClassIP20
SeriesFR-F800 SERIES, FR-A800 SERIES
Applicable InverterFR-A840-00930, FR-F840-00930

Product Dimensions & Weight

Width (mm)450
Height (mm)636
Depth (mm)120
Weight (kg)10

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)1199
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)554
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO