MITSUBISHI ELECTRIC Changes for the Better
Germany

Radio Noise Fiter for FR-A&F-00470-00620; C1 20m; C2 100m

FA-Inverter: Filter

TypeRADIO NOISE FILTER
Rated Current (A) (fa_ger_79)75
Leakage Current (mA)<30
Power Loss (W)43,9
Protection ClassIP20
SeriesFR-A800 SERIES, FR-F800 SERIES
Applicable InverterFR-A840-00470/00620, FR-F840-00470/00620

Product Dimensions & Weight

Width (mm)251,5
Height (mm)476
Depth (mm)80
Weight (kg)4,25

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)1649
Other paper (g)120
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1,67
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO