MITSUBISHI ELECTRIC Changes for the Better
Germany

Radio Noise Fiter for FR-A&F-00310-00380; C1 20m; C2 100m

FA-Inverter: Filter

TypeRADIO NOISE FILTER
Rated Current (A) (fa_ger_79)55
Leakage Current (mA)<30
Power Loss (W)27,1
Protection ClassIP20
SeriesFR-F800 SERIES, FR-A800 SERIES
Applicable InverterFR-A840-00310/00380, FR-F840-00310/00380

Product Dimensions & Weight

Width (mm)221,5
Height (mm)300
Depth (mm)80
Weight (kg)2,42

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)1321,8
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO