MITSUBISHI ELECTRIC Changes for the Better
Germany

24V DC Power supply input module for FR-E800 Series

FA-Inverter: Internal Option

SeriesFR-E800 SERIES
TypeI/O OPTION
I/O Interface24VDC INPUT

Product Dimensions & Weight

Weight (kg)0,1602

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55,0
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10,0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO