MITSUBISHI ELECTRIC Changes for the Better
Germany

Additional control circuit input/output for FR-E800 Series

FA-Inverter: Internal Option

SeriesFR-E800 SERIES
TypeI/O OPTION

Product Dimensions & Weight

Weight (kg)0,1602

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO