MITSUBISHI ELECTRIC Changes for the Better
Germany

D-Sub9 Connection Adapter for FR-A8NP + Cover

FA-Inverter: Internal Option

SeriesFR-A/F800 SERIES
TypeADAPTER OPTION
Network InterfacePROFIBUS
I/O InterfaceD-SUB9 CONNECTION ADAPTER

Product Dimensions & Weight

Width (mm)60,2
Height (mm)58,15
Depth (mm)25
Weight (kg)0,03

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)31,3
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)1,5
Wood (g)0
Glass (g)0
Others (g)5

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO