MITSUBISHI ELECTRIC Changes for the Better

FR-CF80-01-E2-60-SYN for FR-F800 Synchronous Reluctance Function

FA-Inverter: Internal Option

SeriesFR-F840 SERIES
TypeCONTROL CARD OPTION

Product Dimensions & Weight

Weight (kg)1,352

Conformity

CECOMPLIANT
EACNON-COMPLIANT

Product Packaging

Aluminum (g)0
Others (g)0
Styrofoam (g)0
Cardboard (g)296,8
Steel (g)0
Glass (g)0
Other plastic (g)33
Wood (g)0
Other paper (g)0

Environmental

Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO