MITSUBISHI ELECTRIC Changes for the Better
Germany

Control Card for FR-F840-00770 -12120

FA-Inverter: Internal Option

SeriesFR-F840 SERIES
TypeCONTROL CARD OPTION
Network InterfaceRS-485

Product Dimensions & Weight

Width (mm)100
Height (mm)155
Depth (mm)24
Weight (kg)0,091

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)296,8
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)33
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO