MITSUBISHI ELECTRIC Changes for the Better
Germany

Control Card for FR-A840-00770 -01800 Ethernet Version

FA-Inverter: Internal Option

SeriesFR-A840 SERIES
TypeCONTROL CARD OPTION
Network InterfaceETHERNET

Product Dimensions & Weight

Width (mm)103
Height (mm)164
Depth (mm)30
Weight (kg)0,118

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)343,2
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)33
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO