MITSUBISHI ELECTRIC Changes for the Better
Germany

Small ferrite

FA-Inverter: Internal Option

SeriesALL
TypeLINE NOISE FILTER

Product Dimensions & Weight

Width (mm)110
Height (mm)65
Depth (mm)22,5
Weight (kg)0,201

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)1400
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO