MITSUBISHI ELECTRIC Changes for the Better
Germany

Screw Terminal Block for FR-A/F800

FA-Inverter: Internal Option

SeriesFR-A/F800 SERIES
TypeCONTROL TERMINAL OPTION
I/O InterfaceSCREW TERMINAL BLOCK

Product Dimensions & Weight

Width (mm)102,5
Height (mm)47
Depth (mm)27,6
Weight (kg)0,1773

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO