MITSUBISHI ELECTRIC Changes for the Better
Germany

Incremental Encoder Feedback Terminal Block for FR-A800

FA-Inverter: Internal Option

SeriesFR-A800 SERIES
TypeCONTROL TERMINAL OPTION
Encoder InterfaceINCREMENTAL ENCODER
I/O InterfaceVECTOR CONTROL TERMINAL BLOCK

Product Dimensions & Weight

Width (mm)100
Height (mm)47
Depth (mm)14,1
Weight (kg)0,064

Conformity

CECOMPLIANT
UL/cULCOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10,0
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO