MITSUBISHI ELECTRIC Changes for the Better
Germany

SSCNet Interface for FR-A800

FA-Inverter: Internal Option

SeriesFR-A800 SERIES
TypeNETWORK/COMMUNICATION OPTION
Network InterfaceSSCNETIII(/H)

Product Dimensions & Weight

Width (mm)50
Height (mm)115,5
Depth (mm)27,5
Weight (kg)0,052

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO