MITSUBISHI ELECTRIC Changes for the Better
Germany

ProfibusDP Interface for FR-A/F800 with FR-A/F700 PPO types

FA-Inverter: Internal Option

SeriesFR-A/F800 SERIES
TypeNETWORK/COMMUNICATION OPTION
Network InterfacePROFIBUS

Product Dimensions & Weight

Width (mm)50
Height (mm)57,8
Depth (mm)27,1
Weight (kg)0,022

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE
EACCOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO