MITSUBISHI ELECTRIC Changes for the Better
Germany

Control Net Interface for FR-A800 series

FA-Inverter: Internal Option

SeriesFR-A800 SERIES
TypeNETWORK/COMMUNICATION OPTION
Network InterfaceCONTROLNET

Product Dimensions & Weight

Width (mm)50
Height (mm)115,5
Weight (kg)0,035

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO