MITSUBISHI ELECTRIC Changes for the Better
Germany

CC-Link IE Field Interface for FR-A/F800; double coating

FA-Inverter: Internal Option

SeriesFR-A/F800 SERIES
TypeNETWORK/COMMUNICATION OPTION
Network InterfaceCC-LINK IE FIELD

Product Dimensions & Weight

Width (mm)50
Height (mm)115,5
Depth (mm)25,6
Weight (kg)0,035

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1
Dangerous Goods ClassNO
WEEEB2B