MITSUBISHI ELECTRIC Changes for the Better
Germany

CC-Link Interface for FR-A/F800

FA-Inverter: Internal Option

SeriesFR-A/F800 SERIES
TypeNETWORK/COMMUNICATION OPTION
Network InterfaceCC-LINK

Product Dimensions & Weight

Width (mm)50
Height (mm)57
Depth (mm)21,8
Weight (kg)0,021

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE
EACCOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO