MITSUBISHI ELECTRIC Changes for the Better
Germany

CC-Link Network connection; Coated; E-KIT for FR-E800

FA-Inverter: Internal Option

SeriesFR-E800 SERIES
TypeNETWORK/COMMUNICATION OPTION
Network InterfaceCC-LINK

Product Dimensions & Weight

Weight (kg)0,18

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO