MITSUBISHI ELECTRIC Changes for the Better
Germany

Optioncard to change Ethernet board to serial communication

FA-Inverter: Internal Option

SeriesFR-A/F800 SERIES
TypeNETWORK/COMMUNICATION OPTION
Network InterfaceRS-485

Product Dimensions & Weight

Width (mm)50
Height (mm)57,8
Weight (kg)0,151

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1, 1317-36-8
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO