MITSUBISHI ELECTRIC Changes for the Better
Germany

Analog Input/ output, Thermistor interface

FA-Inverter: Internal Option

SeriesFR-A800 SERIES
TypeI/O OPTION
I/O InterfaceBIPOLAR OUTPUT;HIGH RES.INPUT

Product Dimensions & Weight

Width (mm)50
Height (mm)57,8
Depth (mm)20,4
Weight (kg)0,022

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO