MITSUBISHI ELECTRIC Changes for the Better
Germany

Digital-/Analog Output; Output load: 24V DC; 0,1A for FR-F/A800

FA-Inverter: Internal Option

SeriesFR-A/F800 SERIES
TypeI/O OPTION
I/O InterfaceDIGITAL/ANALOG OUTPUT

Product Dimensions & Weight

Width (mm)50
Height (mm)57,8
Depth (mm)22,9
Weight (kg)0,019

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE
EACCOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO