MITSUBISHI ELECTRIC Changes for the Better
Germany

Digital-/Analog Output; Output load: 24V DC; 0,1A; Coated; E-KIT for FR-E800

FA-Inverter: Internal Option

SeriesFR-E800 SERIES
TypeI/O OPTION
I/O InterfaceDIGITAL/ANALOG OUTPUT

Product Dimensions & Weight

Weight (kg)0,1638

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO