MITSUBISHI ELECTRIC Changes for the Better
Germany

16-Bit-Digital-Input; BCD/Binary-Code; 24V DC; 5mA; Coated; E-KIT for FR-E800

FA-Inverter: Internal Option

SeriesFR-E800 SERIES
TypeI/O OPTION
I/O Interface16-BIT DIGITAL INPUT, 24VDC

Product Dimensions & Weight

Weight (kg)0,1656

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO