MITSUBISHI ELECTRIC Changes for the Better
Germany

Phase detection option board of FR-A/F800

FA-Inverter: Internal Option

SeriesFR-A/F800 SERIES
TypePHASE DETECTION OPTION
I/O InterfaceDIGITAL/ANALOG

Product Dimensions & Weight

Width (mm)50
Height (mm)58,1
Depth (mm)26
Weight (kg)0,017

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)135
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)5
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO