MITSUBISHI ELECTRIC Changes for the Better
Germany

Relay output; 3 additional output relays for FR-A/F800

FA-Inverter: Internal Option

SeriesFR-A/F800 SERIES
TypeI/O OPTION
I/O InterfaceRELAY OUTPUT; 3 OUTPUTS

Product Dimensions & Weight

Width (mm)50
Height (mm)57,8
Depth (mm)22,9
Weight (kg)0,035

Conformity

CECOMPLIANT
UL/cULCOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO