MITSUBISHI ELECTRIC Changes for the Better
Germany

Absolute Encoder Feedback for FR-A800 (EnDat)

FA-Inverter: Internal Option

SeriesFR-A800 SERIES
TypeENCODER OPTION
Encoder InterfaceENCODER FEEDBACK CONTROL

Product Dimensions & Weight

Width (mm)50
Height (mm)57,8
Depth (mm)31,3
Weight (kg)0,024

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO