MITSUBISHI ELECTRIC Changes for the Better
Germany

Plug-in option (SSI communication) for FR-A800

FA-Inverter: Internal Option

SeriesFR-A800-AWH SERIES
TypeENCODER OPTION
Encoder InterfaceENDAT

Product Dimensions & Weight

Weight (kg)0,1

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)57
Other paper (g)29
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)8
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B