MITSUBISHI ELECTRIC Changes for the Better
Germany

Encoder Pulse Divider plug-in option for FR-A800

FA-Inverter: Internal Option

SeriesFR-A800 SERIES
TypeENCODER OPTION
Encoder InterfaceENCODER PULSE DIVIDER

Product Dimensions & Weight

Width (mm)50
Height (mm)57,8
Weight (kg)0,024

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO