MITSUBISHI ELECTRIC Changes for the Better
Germany

SinCos Encoder Feedback for FR-A800

FA-Inverter: Internal Option

SeriesFR-A800 SERIES
TypeENCODER OPTION
Encoder InterfaceSINCOS; ERN 1387
I/O Interface16-BIT DIGITAL INPUT, 24VDC

Product Dimensions & Weight

Width (mm)50
Height (mm)57,8
Depth (mm)30
Weight (kg)0,024

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO