MITSUBISHI ELECTRIC Changes for the Better
Germany

Incremental Encoder Feedback for FR-A800

FA-Inverter: Internal Option

SeriesFR-A800 SERIES
TypeENCODER OPTION
Encoder InterfaceENCODER FEEDBACK CONTROL

Product Dimensions & Weight

Width (mm)50
Height (mm)57,8
Depth (mm)22,9
Weight (kg)0,021

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE
EACCOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO