MITSUBISHI ELECTRIC Changes for the Better
Germany

Incremental Encoder Feedback; E-KIT for FR-E800; Coated

FA-Inverter: Internal Option

SeriesFR-E800 SERIES
TypeENCODER OPTION
Encoder InterfaceENCODER FEEDBACK CONTROL

Product Dimensions & Weight

Weight (kg)0,1629

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO