MITSUBISHI ELECTRIC Changes for the Better
Germany

Isolated analog current input (1x)/output(2x) function for FR-A800

FA-Inverter: Internal Option

SeriesFR-A800 SERIES
TypeI/O OPTION
I/O Interface4-20MA DC OUTPUT SIGNALS

Product Dimensions & Weight

Width (mm)50
Weight (kg)0,024

Conformity

CECOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededNO
Dangerous Goods ClassNO
WEEEB2B
Dangerous Goods IdentifierNO