MITSUBISHI ELECTRIC Changes for the Better
Germany

Incremental encoder feedback terminal block for FR-A800

FA-Inverter: Internal Option

SeriesFR-A800 SERIES
TypeENCODER OPTION
Encoder InterfaceFEEDBACK;PULSE DIVIDING OUTPUT

Product Dimensions & Weight

Width (mm)50
Height (mm)115,5
Depth (mm)20,4
Weight (kg)0,043

Conformity

CECOMPLIANT
EACCOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number80-05-7, 7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO