MITSUBISHI ELECTRIC Changes for the Better
Germany

LonWorks Interface for FR-F700

FA-Inverter: Internal Option

SeriesFR-A/F800 SERIES
TypeNETWORK/COMMUNICATION OPTION
Network InterfaceLONWORKS

Product Dimensions & Weight

Width (mm)150
Height (mm)70
Depth (mm)170
Weight (kg)0,023

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceNON-COMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO