MITSUBISHI ELECTRIC Changes for the Better
Germany

LonWorks Network connection for FR-E700

FA-Inverter: Internal Option

SeriesFR-E700 SERIES
TypeNETWORK/COMMUNICATION OPTION
Network InterfaceLONWORKS

Conformity

CECOMPLIANT
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B