MITSUBISHI ELECTRIC Changes for the Better
Germany

DeviceNet Interface for FR-A/F700

FA-Inverter: Internal Option

SeriesFR-A700 SERIES
TypeNETWORK/COMMUNICATION OPTION
Network InterfaceDEVICENET

Product Dimensions & Weight

Width (mm)76
Height (mm)40
Depth (mm)26,1
Weight (kg)0,02

Conformity

CECOMPLIANT
UL/cULNOT IN SCOPE
EACCOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B
Dangerous Goods IdentifierNO