MITSUBISHI ELECTRIC Changes for the Better
Germany

DeviceNet Network connection for FR-E700SC

FA-Inverter: Internal Option

SeriesFR-E700 SERIES
TypeNETWORK/COMMUNICATION OPTION
Network InterfaceDEVICENET

Conformity

CECOMPLIANT
UKCACOMPLIANT

Product Packaging

Cardboard (g)55
Other paper (g)0
Aluminum (g)0
Steel (g)0
Styrofoam (g)0
Other plastic (g)10
Wood (g)0
Glass (g)0
Others (g)0

Environmental

REACH Limit ExceededYES
REACH Substance CAS Number7439-92-1
Dangerous Goods ClassNO
RoHS ComplianceCOMPLIANT
WEEEB2B